Active and preferred
RoHS Compliant
Lead-free

IRS2108S

600 V half-bridge gate driver IC with shoot through protection
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    2
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.29 A
  • Output Current (Sink)
    0.6 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    220 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IRS2108STRPBF IRS2108SPBF
Product Status active and preferred discontinued
Infineon Package
Package Name N/A N/A
Packing Size 2500 3800
Packing Type TAPE & REEL TUBE
Moisture Level 2 2
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3800
Packing Type TUBE
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
600 V Half Bridge Driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP, 14 Lead SOIC (IRS21084S), and 14 Lead PDIP (IRS21084).For the new version with our SOI technology we recommend 2ED2108S06F , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating driver for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3, 5, & 15 V logic input compati.
  • Cross-conduction prevention logic
  • Matched prop. delay for both chan.
  • Highside output in phase with input
  • Lowside out. out of phase with in.
  • Logic & power ground +/- 5 V offset

Diagrams

Circuit_Diagramm_IRS2108
Circuit_Diagramm_IRS2108
Circuit_Diagramm_IRS2108 Circuit_Diagramm_IRS2108 Circuit_Diagramm_IRS2108

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }